PMAFIX VWD: connection fittings 90° angle
These PMAFIX screw connection types are suitable for a wide rage of applications in conjunction with PMAFLEX corrugated tubes and offer the highest grade of safety and sealing.
Features: - High-grade
- formulated polyamide, self-extinguishing, free of halogens, phosphorus and cadmium
- Outstanding impact resistance
- Temperature range: -40°C to +105°C; short-term: +160°C
- Scope of supply IP66(VWD):
Fitting with pre-assembled universal security locks (AFN2),
IP68(VWV): Fitting with oval locks (OVN2), tube and thread seal (NVN3, SVN4).