1 from 3
igus-icon-lupe
- Part number: JPRM-2832-20-010-200
- Material: iglidur® J
- Shape: Shop guide rings
- Dimensions:
- d1 28 mm
- d2 32 mm
- Adjust dimension
- Manufacturing method: Injection moulding
- Service life:
Not available
igus-icon-info-circle-gray
- Excellent wear resistance at room temperature
- Very good wear resistance at medium temperatures
- Excellent friction coefficients
- Low moisture absorption
- High media resistance
- Resistant to edge pressure
- Resistant to shocks and impacts
- Resistant to dirt and dust
- Mould resistant according to DIN EN ISO 846
Total price: 2,230.00 BGN22.30 BGN / pc.
plus VAT and shipping charges
igus-icon-lieferzeit
ready for shipping in 48 hours
iglidur® J | The versatile endurance runner
The iglidur® J plain bearings are characterised by the lowest coefficients of friction in dry operation and their very low stick-slip tendency. With a maximum recommended surface pressure of 35MPa, iglidur® J guide rings are not suitable for extreme loads.
The iglidur® J plain bearings are characterised by the lowest coefficients of friction in dry operation and their very low stick-slip tendency. With a maximum recommended surface pressure of 35MPa, iglidur® J guide rings are not suitable for extreme loads.
Unsure if it fits?