Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.

Ball bearing bandages

The high performer made of iglidur A500

Highly resilient with long running performance: this ball bearing bandage allows for reliable operation at temperatures from -100 to +150°C and in combination with chemicals.

▲ Tech up:
➥ Compliant with FDA and EU10/2011: suitable for contact with chemicals and food

▼ Cost down:
➥ Additional reduction of unplanned downtimes

■ Proof:
➥ Successfully tested in the igus test laboratory with up to 3,000N

● Sustainability:
➥ 100% lubrication-free, clean and hygienic
 
Factsheet Download
Ball bearing bandage iglidur A500

Contact our expert about the new product now.

The telephone number is optional. However, it may be useful for any questions or clarifications.
We need your postal code and country to clearly assign your requests to the right contact person for you
* These fields must be filled in

For more information on the processing of my data, please refer to the data protection information.