Glide bar | |
---|---|
material | Aluminum, extruded profile |
Materials | AlMgSi0,5 |
Coating | Hard-anodized aluminum, 50 µm |
Surface hardness | 500 HV |
Gliding carriage | |
Base body | Aluminum, extruded profile |
Materials | AlMgSi0,5 |
Coating | Anodized aluminum, E6/EV1 |
Gliding elements | Maintenance-free bearing material iglidur® J |
Screws and springs | Stainless steel |
Lid | Plastic (TW-01/TWA-01), Steel (TW-02) |
Max. speed | 15 m/s |
Temperature range | -40 °C to +90 °C |
With low mass inertia and the exclusion of rolling components, high accelerations and - on a short term - extreme speeds up to 30 m/s are attained.
drylin® T linear guide systems operate dry and are thereby insensitive to dirt. Dirt particles cannot embed in lubricants.
Particularly suitable for use in food, medicine and clean room technologies due to the absence of lubricants in the environment.
The corrosion resistance makes the drylin® T linear guide systems suitable for underwater applications
Trouble-free high-pressure cleaning
Low vibration and very low noise
The pairing of the aluminum anodized gliding partners and iglidur® J has a particularly low breakaway torque
drylin® T is combinable and replaceable with standard ball linear guides
Please note that it refers to a technical surface. Optical color variations cannot be avoided depending on the coat thickness.
Type | C0Y | C0(-Y) | C0Z | M0X | M0Y | M0Z |
---|---|---|---|---|---|---|
[kN] | [kN] | [kN] | [Nm] | [Nm] | [Nm] | |
04-07 | 0,2 | 0,2 | 0,1 | 1,2 | 0,6 | 0,6 |
04-09 | 0,48 | 0,48 | 0,24 | 3,4 | 1,8 | 1,8 |
04-12 | 0,96 | 0,96 | 0,48 | 9,2 | 4,4 | 4,4 |
04-15 | 1,4 | 1,4 | 0,7 | 17 | 8 | 8 |
01-15 | 4 | 4 | 2 | 32 | 25 | 25 |
01-20 | 7,4 | 7,4 | 3,7 | 85 | 45 | 45 |
01-25 | 10 | 10 | 5 | 125 | 65 | 65 |
01-30 | 14 | 14 | 7 | 200 | 100 | 100 |