iglidur plain bearings, gears printed in 3D, igubal spherical bearings and lead screws as well as tribotape are used. In all products, iglidur high-performance polymers are used at the crucial places, which are subjected to extensive friction and wear tests in the test lab. They contain incorporated solid lubrication and therefore do not require additional lubrication. Therefore, maintenance is minimised due to these components, and dirt cannot stick to the bearings. Demanding weather conditions also do not pose a problem.
Metallic gears can be replaced with 3D printed plastic gears. These are produced in a selective laser sintering procedure and are characterised by extremely high wear resistance and cost-effective manufacturing. Shape and size of the gear can be determined individually.
Monday to Friday from 7 am - 8 pm.Saturdays from 8 am- 12 pm.
24h