- For heaviest duty applications
- TPE outer jacket
- Hydrolysis and microbe-resistant
- Halogen-free
- Silicone-free
- UV resistance: High
- Oil-resistant (following DIN EN 60811-404), resistant to bio oils (following VDMA 24568 with Plantocut 8 S-MB tested by DEA)
- PVC-free
- chainflex® class: 7.6.4.2
chainflex® motor cable CF330.D
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
1 of 4
igus-icon-arrow-left
igus-icon-arrow-right
Item no.
chainflex® CASE available
Typical application areas
- For heaviest duty applications
- Almost unlimited resistance to oil, also with bio-oils
- Indoor and outdoor applications, UV-resistant
- Unsupported travels and gliding travel distances of 400m and more
- Storage and retrieval units for high-bay warehouses, machining units/machine tools, quick handling, cleanroom, semiconductor insertion, outdoor cranes, low-temperature applications
Guaranteed service life for this series according to guarantee conditions
Further information: chainflex® guarantee
Double strokes* | 5 million | 7.5 million | 12.5 million | ||||
---|---|---|---|---|---|---|---|
Temperature, | v max. [m/s] | a max. | Travel | R min. [Factor x d] | R min. [Factor x d] | R min. [Factor x d] | |
from/to [°C] | unsupported | gliding | [m/s2] | [m] | |||
-35 / -25 | 10 | 11 | 12 | ||||
-25 / +80 | 10 | 6 | 100 | ≤ 400 | 7.5 | 8.5 | 9.5 |
+80 / +90 | 10 | 11 | 12 |
Certificates and standards